FF-45-1-EX - 45° 1/2" Aluminum Elbow, Female/Female, Quad Listed
Image of FF-45-1-EX FF-45-1-EX - 45° 1/2" Aluminum Elbow, Female/Female, Quad Listed

FF-45-1-EX - 45° 1/2" Aluminum Elbow, Female/Female, Quad Listed

Brand: Killark

Catalog ID: FF-45-1-EX

45° 1/2" Aluminum Elbow, Female/Female, Quad Listed

  • Threaded for rigid conduit or IMC
  • Smooth integral bushings to prevent damage to wires
  • Certified QUAD listed

Threaded for rigid conduit or IMC. Smooth integral bushings to prevent damage to wires.

General

Application

To change direction in rigid or IMC conduit systems

Catalog Number

FF-45-1-EX

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

FF Series

Type

45 Degree Elbow

UPC

783936071916

Dimensions

Dimensions

3 in x 2 in x 2 in

Gross Weight with Packaging

0.15

Height

2 in

Hub Size

1/2"

Length

3 in

Width

2 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20