* Representative image
AN-11 - 5" Aluminum, Rigid Conduit Nipple
Request a Quote
Brand:
Killark
Catalog ID:
AN-11
5" Aluminum, Rigid Conduit Nipple
Tapered threads (NPT) meet latest UL 1203 requirements
Tapered threads (NPT).
Product details
Resources and downloads
Product details
General
Application
To connect threaded or IMC conduit to cast hubs on drilled and tapped conduit openings
Color
Silver
EU RoHS Indicator
Contact Manufacturer
Finish Type
Natural
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
AN
Type
Rigid Conduit Nipple
Rigid Conduit Nipple
UPC
783936012896
Dimensions
Gross Weight with Packaging
1.6
Hub Size
5"
Certifications And Compliance
Hazardous Rating(s)
Class I, Divisions 1 & 2, Groups A, B, C, D
Class II, Divisions 1 & 2, Groups E, F, G
Class III, Divisions 1 & 2
UL File Number
E311892
Resources and downloads
Specifications
AN Series COnduit Nipples Specification Sheet
Catalogs
Killark Catalog
Installation Manuals
AN Series Nipples IOM K1411
Sales Drawings
AN-11 Sales Drawing (PDF)
3D Models
AN-11 3D Model (STP)
Engineering Drawing
AN-11 Engineering Drawing (DWG)