Image of ADUP-23 ADUP-23 - Male 3/4" - Female 1" Adapter, Aluminum

ADUP-23 - Male 3/4" - Female 1" Adapter, Aluminum

Brand: Killark

Catalog ID: ADUP-23

Male 3/4" - Female 1" Adapter, Aluminum

  • Tapered threads (NPT)
  • Smooth internal bushing protects conductors
  • Threaded for Rigid Conduit or IMC

Killark’s reducing bushings and adapters assist in reducing the trade size of tapped holes and its smooth internal bushing protects conductors. The wide variety of reducing ranges allow for almost any combination of size changes. It is available in copper-free aluminum and zinc plated steel.

General

Catalog Number

ADUP-23

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Copper-free aluminum

Series

ADUP

Type

Adapter

UPC

783936173832

Dimensions

Hub Size

Male: 3/4" Female: 1"

Weight

0.51 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

20