HQS-024 ML - HQS Hawke EXpress 24ml Quick Sealing Compound for the MC2X series
Image of HQS-024 ML HQS-024 ML - HQS Hawke EXpress 24ml Quick Sealing Compound for the MC2X series

HQS-024 ML - HQS Hawke EXpress 24ml Quick Sealing Compound for the MC2X series

Brand: Killark

Catalog ID: HQS-024 ML

HQS Hawke EXpress 24ml Quick Sealing Compound for the MC2X series

  • Two part epoxy resin is pushed through a patented static mixing wedge
  • Simple and easy set-up as there is no mixing required
  • Each cartridge comes with 4 patented static mixing nozzles to form a perfect mix
  • Cartridge dispensing guns and spare nozzles are available as ordering options

Hawke EXpress resin is an alternative quick sealing compound used extensively as a sealing method for the MC2X cable gland series. It is a two part epoxy resin that is self-mixed when pushed through a patented static mixing nozzle and creates a barrier between an electrical system and the cable. The HQS series requires no mixing, measuring, stirring, or pumping prior to pouring.

General

Catalog Number

HQS-024 ML

EU RoHS Indicator

Contact Manufacturer

Series

Hawke EXpress

Type

Sealing Resin

UPC

783936179711

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Operational

Operating Temperature Range Celcius

-50°C to +60 °C

Logistics

Carton Quantity

20