

Brand: Killark
Catalog ID: PF-2
Killark's packing fiber is made from an environmentally safe, non-asbestos material.
Application
It is easy to use and forms a positive dam to hold compound (Killark SC Type) in ENY, EY, and EYS Series fittings.
Catalog Number
PF-2
Color
Gray
EU RoHS Indicator
Material
Fiber, Mineral Wool
Product Family
Fittings
Type
Packing Fiber
UPC
783936551036
Dimensions
11 in x 7 in x 3.75 in
Gross Weight with Packaging
0.13
Height
3.75 in
Length
11 in
Weight
0.13 lb
Width
7 in
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Carton Quantity
5