EYD-100 - 1" EYD Drain Seal Fitting Aluminum, Female/Female
Image of EYD-100 EYD-100 - 1" EYD Drain Seal Fitting Aluminum, Female/Female
*Representative image
Image of EYD-100 EYD-100 - 1" EYD Drain Seal Fitting Aluminum, Female/Female

EYD-100 - 1" EYD Drain Seal Fitting Aluminum, Female/Female

Brand: Killark

Catalog ID: EYD-100

1" EYD Drain Seal Fitting Aluminum, Female/Female

  • Threaded for Rigid Conduit or IMC
  • Tapered threads (NPT)
  • Simple to install.
  • Internal drainage path provides a visual means to ensure that the compound chamber is properly filled.
  • Large cover openings for easy packing of fiber dam.
  • Temporary plastic sleeve protects thread for drain/breather from contamination when pouring compound.
  • Unique design enables installation of drain/breather right after compound is poured.
  • Provides continuous water drain path while allowing conduit run to breathe, in compliance with the NEC.
  • Includes Drain Breather Fitting KDB-375.

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYD-100

Color

Gray

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Product Family

Fittings

Series

EYD Series

Type

Sealing Fitting

UPC

783936090306

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.81

Height

0.1 in

Hub Size

1"

Length

5 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

4