EYD-2-T - 3/4" EYD Drain Seal Fitting Aluminum, with Nipple
Image of EYD-2-T EYD-2-T - 3/4" EYD Drain Seal Fitting Aluminum, with Nipple

EYD-2-T - 3/4" EYD Drain Seal Fitting Aluminum, with Nipple

Brand: Killark

Catalog ID: EYD-2-T

3/4" EYD Drain Seal Fitting Aluminum, with Nipple

  • Large opening for easy packing of fiber and pouring of compound
  • Integral bushings in conduit hubs to protect conductor insulation from damage
  • NPT tapped hubs to ensure ground continuity
  • 25% conductor fill
  • EYD-T style supplied with removable close nipples
  • Simple to install internal drain to allow condensation to weep and conduit system to breathe

Killark’s sealing fittings offers a wide variety of seal off options for harsh hazardous locations. From small to large hub sizes to vertical and horizontal mounting, EY series can make for any sealing needs significant. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

General

Catalog Number

EYD-2-T

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYD Series

Type

Sealing Fitting With Nipple

UPC

783936110974

Dimensions

Hub Size

3/4"

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

1