Image of EYD-50-T EYD-50-T - 1/2" EYD Drain Seal Fitting Aluminum with Nipple

EYD-50-T - 1/2" EYD Drain Seal Fitting Aluminum with Nipple

Brand: Killark

Catalog ID: EYD-50-T

1/2" EYD Drain Seal Fitting Aluminum with Nipple

  • Large opening for easy packing of fiber and pouring of compound
  • Integral bushings in conduit hubs to protect conductor insulation from damage
  • NPT tapped hubs to ensure ground continuity
  • 25% conductor fill
  • EYD-T style supplied with removable close nipples
  • Simple to install internal drain to allow condensation to weep and conduit system to breathe

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYD-50-T

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

EYD Series

Type

Sealing Fitting With Nipple

UPC

783936090351

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.55

Height

0.1 in

Hub Size

1/2"

Length

5 in

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

4