KIL_F_EYD-75M_Front
* Representative image
KIL_F_EYD-75M_Front

EYD-50M - 1/2" EYD Drain Seal Fitting Iron, Female/Female

Brand:

Killark

Catalog ID:

EYD-50M

1/2" EYD Drain Seal Fitting Iron, Female/Female

  • Threaded for Rigid Conduit or IMC
  • Tapered threads (NPT)
  • Simple to install.
  • Internal drainage path provides a visual means to ensure that the compound chamber is properly filled.
  • Large cover openings for easy packing of fiber dam.
  • Temporary plastic sleeve protects thread for drain/breather from contamination when pouring compound.
  • Unique design enables installation of drain/breather right after compound is poured.
  • Provides continuous water drain path while allowing conduit run to breathe, in compliance with the NEC.
  • Includes Drain Breather Fitting KDB-375.

Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.

Product details

General

Application

  • Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to

Catalog Number

EYD-50M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

EYD

Type

Sealing Fitting

UPC

783936090368

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.9

Height

0.1 in

Hub Size

1/2"

Length

5 in

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Logistics

Carton Quantity

5