Image of EYD-7-T EYD-7-T - 2-1/2" EYD Seal Fitting Aluminum, w/nipple Male/Female

EYD-7-T - 2-1/2" EYD Seal Fitting Aluminum, w/nipple Male/Female

Brand: Killark

Catalog ID: EYD-7-T

Killark’s EYD drain sealing fittings offers options for installing in vertical positions for harsh hazardous locations where there is a probability that liquid or other condensed vapor may be trapped within enclosures or in the conduit raceway system. EYD series can make any sealing needs significant by offering a minimized turn radius for maximized installations. Options are available in copper-free aluminum and Duraloy iron with superior electro-statically applied powder coating for the best corrosive resistance.

  • Threaded for Rigid Conduit or IMC
  • Tapered threads (NPT)
  • Simplified installation
  • Internal drainage path provides a visual means to ensure that the compound chamber is properly filled
  • Temporary plastic sleeve protects thread for drain/breather from contamination when pouring compound
  • Unique design enables installation of drain/breather right after compound is poured – no waiting
  • Provides continuous water drain path while allowing conduit run to breathe, in compliance with the NEC
  • Includes Drain Breather Fitting KDB-1

Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.

General

Application

To minimize the passage of gases and vapors from one electrical installation to another through the conduit system while offering a degree of ventilation and draining of condensation. To confine any explosions from sealed enclosures and prevent pressure pilling between conduit systems.

Catalog Number

EYD-7-T

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

  • Powder Epoxy Paint

Material

Copper-free aluminum (less than 4/10 of 1%)

Series

EYD Series

Type

Sealing Fitting

UPC

783936110851

Dimensions

Gross Weight with Packaging

4.9

Height

8.01 in

Hub Size

2-1/2"

Weight

3.08 lb

Width

3.34 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

LR11716

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Ratings

3R

UL File Number

E10514

Logistics

Carton Quantity

1