
Brand: Killark
Catalog ID: EYD-7
Copper-free aluminum (less than 4/10 of 1%). Electrostatically applied powder coating.
Application
To minimize the passage of gases and vapors from one electrical installation to another through the conduit system. To confine any explosions from sealed enclosures and prevent pressure pilling between conduit systems.
Catalog Number
EYD-7
Color
Gray
EU RoHS Indicator
Contact Manufacturer
Finish Type
Material
Copper-free aluminum (less than 4/10 of 1%)
Series
EYD Series
Type
Sealing Fitting
UPC
78393618660
Gross Weight with Packaging
4.7
Height
8.01 in
Hub Size
2-1/2"
Weight
2.82 lb
Width
3.34 in
Buy America(n) Qualified
Contact Manufacturer
CSA File Number
LR11716
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
Ratings
3R
UL File Number
E10514
Carton Quantity
1