

Brand: Killark
Catalog ID: EYD-75M
Duraloy iron. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating.
Application
Class I, Divisions 1 and 2: The purpose of seals in a Class I hazardous location is to minimize the passage of gases and vapors and prevent the passage of flames from one electrical installation to another through the conduit system. Seals are required to
Catalog Number
EYD-75M
Color
Gray
EU RoHS Indicator
Finish Type
Powder Epoxy Paint
Material
Iron
Product Family
Fittings
Series
EYD Series
Type
Sealing Fitting
UPC
783936090405
Dimensions
5 in x 10 in x 0.1 in
Gross Weight with Packaging
2.09
Height
0.1 in
Hub Size
3/4"
Length
5 in
Width
10 in
EU RoHS Indicator
Hazardous Rating(s)
Carton Quantity
5