


Brand: Killark
Catalog ID: UNF150
Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit
Catalog Number
UNF150
Color
Silver
EU RoHS Indicator
Finish Type
Zinc Plated
Hex Size
2.31 in
Material
12L14 Steel
Product Family
Fittings
Series
UNF Series
Type
Female/Female Union
UPC
783936184081
Diameter
2.38 in
Hex Size
2.31 in
Hub Size
1-1/2"
Length
1.94 in
Weight
0.67 lb
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
4