Image of UNF400AL UNF400AL - Hazardous Location Union - Aluminum - 4" Female/Female

UNF400AL - Hazardous Location Union - Aluminum - 4" Female/Female

$681.48 USD

Brand: Killark

Catalog ID: UNF400AL

Hazardous Location Union - Aluminum - 4" Female/Female

  • Unique design offers a compact size for lighter weight and smaller profile for critical clearances with equipment
  • Extruded bar stock construction provides superior threads over sand cast and provides twice the tensile strength
  • Uniform design across all sizes for aesthetic and robust appeal
  • Male to Female union has nonremovable nipple to ensure tight seal with union and pipe/equipment
  • Made in the USA

Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit

General

Catalog Number

UNF400AL

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Hex Size

4.94 in

Material

Aluminum

Series

UNF Series

Type

Female/Female Union

UPC

783936183930

Dimensions

Diameter

5.13 in

Hex Size

4.94 in

Hub Size

4"

Length

3 in

Weight

1.21 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4