UNY100 - Hazardous Location Union - Zinc Plated Steel - 1" Male/Female
Image of UNY100 UNY100 - Hazardous Location Union - Zinc Plated Steel - 1" Male/Female

UNY100 - Hazardous Location Union - Zinc Plated Steel - 1" Male/Female

$60.66 USD

Brand: Killark

Catalog ID: UNY100

Hazardous Location Union - Zinc Plated Steel - 1" Male/Female

  • Unique design offers a compact size for lighter weight and smaller profile for critical clearances with equipment
  • Extruded bar stock construction provides superior threads over sand cast and provides twice the tensile strength
  • Uniform design across all sizes for aesthetic and robust appeal
  • Male to Female union has nonremovable nipple to ensure tight seal with union and pipe/equipment
  • Made in the USA

Unions are used to connect two pieces of conduit or attach conduit to junction boxes, fittings, or devices. Permits removal of equipment without turning or removal of conduit

General

Catalog Number

UNY100

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Zinc Plated

Hex Size

1.69 in

Material

12L14 Steel

Series

UNY Series

Type

Male/Female Union

UPC

783936183961

Dimensions

Diameter

1.75 in

Hex Size

1.69 in

Hub Size

1"

Length

2.44 in

Weight

0.48 lb

Certifications And Compliance

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups A, B, C, D
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Nema Rating

4