Image of C28SS C28SS - 3/4" C Hub, 316 Stainless Steel Series Conduit Body
Image of C28SS C28SS - 3/4" C Hub, 316 Stainless Steel Series Conduit Body

C28SS - 3/4" C Hub, 316 Stainless Steel Series Conduit Body

Brand: Killark

Catalog ID: C28SS

3/4" C Hub, 316 Stainless Steel Series Conduit Body

Product details

General

Catalog Number

C28SS

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

316 Stainless Steel

Series

Stainless Steel

Type

Conduit Body With Cover & Gasket

UPC

783936180205

Dimensions

Height

2.17 in

Hub Size

3/4"

Length

6.23 in

Weight

1.8 lb

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer