KIL_F_E_Series_LB_Angled
* Representative image
KIL_F_E_Series_LB_Angled

EALB-4CGN - E Series Fitting, Aluminum, E-Pak 1-1/4" LB 5 Per

$111.44 USD

Brand:

Killark

Catalog ID:

EALB-4CGN

E Series Fitting, Aluminum, E-Pak 1-1/4" LB 5 Per

Killark’s E series conduits are compact and light for easy installation. The E series is available for EMT/IMC conduit and is offered in aluminum with electro-statically applied powder coat paint. This series is optioned with combo, cover and gasket or is available just as a conduit body.

Product details

General

Cover Type
Stamped
EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Hub Pattern
LB
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Series
E Series
Type
Conduit Body With Cover & Gasket
UPC
783936108629

Dimensions

Hub Size
1-1/4"
Weight
1.6 lb

Logistics

Carton Quantity
2