KIL_F_TET
KIL_F_TET
play
3D View
play
TET Product Video
KIL_F_TET_Installed

TET15075A - 3/4" Sides, 1-1/2" Top, Aluminum TET Conduit Body

Brand:

Killark

Catalog ID:

TET15075A

3/4" Sides, 1-1/2" Top Aluminum TET Conduit Body

  • Patented feature allowing for safer installation and future maintenance
  • Pull through for non-related products
  • Design allows for new builds to not impede access of cover
  • Stamped cover an gasket comes standard with a Type 4X rating

The patented “Top Entry T” style conduit body offers a unique and safer way of accessing and maintaining the electrical system. The TET’s distinctive turned up opening, allows for unimpeded access for future additions to the electrical system. This conduit body is specified for scaffold walks for 100% visual wire pulling. It comes with a stamped cover with stainless steel screws and neoprene gasket, offering supreme ingress Type 4X ratings.

Product details

General

Catalog Number

TET15075A

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum

Series

TET

Type

Conduit Body With Cover & Gasket

UPC

783936182162

Dimensions

Height

3.75 in

Length

7.5 in

Weight

3.16 lb

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads