Image of 1FB 1FB - FS/FD Series Fittings, Device Box Covers, Single Gang without Coating, Blank for Single Gang Boxes

1FB - FS/FD Series Fittings, Device Box Covers, Single Gang without Coating, Blank for Single Gang Boxes

$9.58 USD

Brand: Killark

Catalog ID: 1FB

FS/FD Series Fittings- Device Box Covers- Single Gang without Coating- Blank for Single Gang Boxes

Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.

General

Application

For standard and hostile locations.

Catalog Number

1FB

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box Cover

UPC

783936130002

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.12

Height

0.1 in

Length

5 in

Weight

0.12 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

10