Image of OLK-3RG OLK-3RG - 1" Neoprene O Cover Gasket
* Representative image
Image of OLK-3RG OLK-3RG - 1" Neoprene O Cover Gasket
Buy America(n) Qualified

OLK-3RG - 1" Neoprene O Cover Gasket

$5.26 USD

Brand: Killark

Catalog ID: OLK-3RG

1" Neoprene O Series Cover Gasket

O series neoprene cover gaskets offers a wide range of temperatures and durability and resists degradation more than natural or synthetic rubber. When the gasket is applied to our conduit it becomes suitable for wet locations.

Product details

General

Application

For use with O Series fittings.

Catalog Number

OLK-3RG

Color

Black

EU RoHS Indicator

Contact Manufacturer

Material

Neoprene

Series

O Series

Type

Gasket

UPC

783936490397

Dimensions

Dimensions

6.88 in x 3.75 in x 5.5 in

Gross Weight with Packaging

0.02

Height

5.5 in

Hub Size

1"

Length

6.88 in

Weight

0.02 lb

Width

3.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2025)

Logistics

Carton Quantity

50