H-xx-08 Image 1
H-xx-08 Image 1
play
3D View
play
Spartan Pole Introduction
H-xx-08 Image 2

H-AL-10 - Spartan Hinge, Aluminum Finish With Lowering Cam System Trade Size 1-1/2" With One 4ft & 6ft Aluminum Poles

Brand:

Killark

Catalog ID:

H-AL-10

Spartan Hinge, Aluminum Finish With Lowering Cam System Trade Size 1-1/2" With One 4ft & 6ft Aluminum Poles

  • Cam shaft design to effortlessly lower pole to serviceable level
  • Retrofittable to existing stanchion poles, no need to replace any conduit runs
  • Certified and tested up to 250mph wind speeds
  • Available in AL, SS and FE
  • Conduit pole slips in between an outer an inner lip with a weep hole allowing for Type 3R ratings
  • Complete and customizable solutions including lighting, fittings, and conduit

Product details

General

Application

Catalog Number

H-AL-10

Finish Type

Natural

Material

Aluminum

Series

Spartan Pole

Type

Pole Assistance

UPC

783936184241

Dimensions

Height

126 in

Hub Size

1-1/2"

Weight

13.5 lb

Width

4.95 in