Image of STFB-0 STFB-0 - Weather Head 4"Aluminum EMT/Rigid

STFB-0 - Weather Head 4"Aluminum EMT/Rigid

Brand: Killark

Catalog ID: STFB-0

Weather Head 4"Aluminum EMT/Rigid

  • For use with aluminum or steel rigid or thinwall conduit
  • Insulators included
  • Vertical mounting
  • Variety of knockout arrangements
  • Available in 3/4" thru 4"
  • Mounting clamp provides easy installation

For use with aluminum or steel conduit. Mounting clamp provides easy installation. Insulators included. Three point balance for proper alignment. Vertical mounting.

General

Application

For overhead service entrance. For use with EMT or rigid conduit.

Catalog Number

STFB-0

Color

Silver

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

STFB Series

Type

Service Entrance

UPC

783936610092

Dimensions

Dimensions

12 in x 12 in x 8 in

Gross Weight with Packaging

6.65

Height

8 in

Hub Size

4"

Length

12 in

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

UL File Number

E22698

Logistics

Carton Quantity

1