

Brand: Killark
Catalog ID: VSQ3034
Killark VersaMate® VSQ Series of Switched and Interlocked receptacles provides for a receptacle solution in hazardous location areas. NEMA 4X weather-ingress ratings allow for indoor and outdoor use, and copper-free aluminum construction with electrostatically applied polyester/epoxy coating ensure the ultimate in corrosive resistance. Plug Interlock Mechanism for Dead-Front construction, ensuring that the switch cannot be turned on without a fully inserted plug (plug cannot be removed with switch in “ON”position, preventing possibly damaging arcs and sparks).
Catalog Number
VSQ3034
Color
EU RoHS Indicator
Hub Pattern
Feed-Thru
Material
Aluminum
Product Family
Plugs & Receptacles
Receptacle Type
Mechanically Interlocked
Series
VSQ Series
Style
3 Pole, 4-Wire
Type
Pin & Sleeve
UPC
783936833323
Hub Size
1"
Weight
13.31 lb
Amperage Rating
30 A
Voltage Rating
Up to 600 V
Number Of Poles
3
Number Of Wires
4
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Hazardous Rating(s)
Nema Rating
3, 4, 4X, 7(B, C, D), 9(F, G)
Hub Pattern
Feed-Thru