KFL10IE0530 - KFL-X 10000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL10IE0530 KFL10IE0530 - KFL-X 10000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL10IE0530 KFL10IE0530 - KFL-X 10000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
play
KFL-X Product Video

KFL10IE0530 - KFL-X 10000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

Brand: Killark

Catalog ID: KFL10IE0530

KFL-X 10000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

  • Standard 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 65°C
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant

The KFL-X Series LED are designed with copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL Series floodlight are suitable for marine locations and high ambient areas. The intelligent battery backup gives 500 lumen output for 3 hours in the event of a power outage.

General

Catalog Number

KFL10IE0530

Color Temperature

5000 K

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature

0°C to +50 °C

Optic Type

Glass Lens

Product Family

Lighting

Series

KFL-X Series

Type

Floodlight

Dimensions

Hub Size

3/4 NPT or M25

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

120 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Operational

Color Temperature

5000 K

Operating Temperature

0°C to +50 °C