KFL14IE0530 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL14IE0530 KFL14IE0530 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Image of KFL14IE0530 KFL14IE0530 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
play
KFL-X Product Video
Image of KFL14IE0530 KFL14IE0530 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
+1
Image of KFL14IE0530 KFL14IE0530 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

KFL14IE0530 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

Brand: Killark

Catalog ID: KFL14IE0530

KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

  • Standard 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Ambient suitability -50°C to 65°C
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant

The KFL-X Series LED floodlights are designed with a copper-free aluminum housing and painted with a powder epoxy finish for superior corrosion resistance in harsh and hazardous environments. Killark LED floodlights provide a crisp white light that is great for color rendering. The KFL-X Series floodlight are suitable for marine locations and high ambient areas.

General

Catalog Number

KFL14IE0530

Color Temperature

5000 K

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Operating Temperature

0°C to +50 °C

Optic Type

Glass Lens

Product Family

Lighting

Series

KFL-X Series

Type

Floodlight

UPC

783936183190

Dimensions

Hub Size

3/4 NPT or M25

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

180 W

Certifications And Compliance

ATEX File Number

Presafe 19 ATEX 32747X (ec)Presafe 19 ATEX 33512 (tb)

Buy America(n) Qualified

Contact Manufacturer

CSA File Number

80004509

EU RoHS Indicator

Hazardous Rating(s)

Class I, Div. 2, Groups A,B,C,DClass II, Div. 1&2, Groups E,F,GClass IIISuitable for wet locationsMarine Rated (US Only)Type 4X

IECEx File Number

QPS 19.0031X

IP Rating

IP66

Nema Rating

Type 4X

Operational

Color Temperature

5000 K

Operating Temperature

0°C to +50 °C