text.skipToContent text.skipToNavigation

Flood Lighting

KFL10IE0530 - KFL-X 10000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

By Killark  
Catalog ID: KFL10IE0530
KFL-X 10000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

KFL10IE130 - KFL-X 10000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

By Killark  
Catalog ID: KFL10IE130
KFL-X 10000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

KFL14IE0530 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

By Killark  
Catalog ID: KFL14IE0530
KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

KFL14IE130 - KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

By Killark  
Catalog ID: KFL14IE130
KFL-X 14000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

KFL7IE0530 - KFL-X 7000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

By Killark  
Catalog ID: KFL7IE0530
KFL-X 7000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

KFL7IE130 - KFL-X 7000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI

By Killark  
Catalog ID: KFL7IE130
KFL-X 7000 LUMEN 120-277 VAC 50/60 Hz 5000K CCT 70 CRI
Page 1 of 1