Image of EEQ0026E30A2 EEQ0026E30A2 - EEQ Emergency CFL 26E 120/277V Pendant Fixture

EEQ0026E30A2 - EEQ Emergency CFL 26E 120/277V Pendant Fixture

Brand: Killark

Catalog ID: EEQ0026E30A2

EEQ Emergency CFL 26E 120/277V Pendant Fixture

  • Quad-Pin long-life triple-tube compact
  • Fluorescent lamps included
  • Choice of Pendant, Ceiling, Wall or Stanchion mount
  • Factory Sealed - No external seal required
  • Corrosion resistant-Copper-free aluminum (less than 4/10 of 1%) die-cast construction w/Baked-on epoxy/polyester powder finish Exposed hardware is 316 grade stainless steel
  • LED charging indicator light visible through lens

The EEQ Series Emergency fixture that uses Compact Fluorescent lamps. The fixture has a Battery inside the housing that will start when normal power is disrupted. The housing is made of a corrosion resistant copper free aluminum that is coated with a powder epoxy paint for extra corrosion resistance. The EEQ Series is factory sealed so no external seal is required in Explosive environments.

General

Catalog Number

EEQ0026E30A2

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Lamp Type

Quad Pin

Light Source

Compact Fluorescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

Pendant

Optic Type

Glass Globe - Clear

Series

EEQ Series

UPC

783936009025

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

26 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2