KF1L15030 - KF1L Series LED Floodlight, Explostion Proof 150 Watt, 120-277 VAC , 5000K, 13280 Lumens
Image of KF1L15030 KF1L15030 - KF1L Series LED Floodlight, Explostion Proof 150 Watt, 120-277 VAC , 5000K, 13280 Lumens
Image of KF1L15030 KF1L15030 - KF1L Series LED Floodlight, Explostion Proof 150 Watt, 120-277 VAC , 5000K, 13280 Lumens
Discontinued

KF1L15030 - KF1L Series LED Floodlight, Explostion Proof 150 Watt, 120-277 VAC , 5000K, 13280 Lumens

Brand: Killark

Catalog ID: KF1L15030

150W LED Flood - 120-277VAC 50/60Hz

  • Standard supplemental 6KV surge protection
  • Optional supplementary surge protection available 20KA/10KV (120-277 VAC), 10KA/10KV (347-480 VAC)
  • Factory Sealed Construction
  • Crisp White Light for Excellent Color Rendering – Chromaticity 5000 K (CCT) approx. 70 CRI
  • Energy Savings – High lumens per watt
  • Long Life – 100,000+ maintenance free hours to 70% initial lumens
  • Instant On - Including after power interruption
  • One 3/4” NPT & one M20 entry standard
  • World Voltage 120 - 277VAC 50/60Hz
  • Solderless LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The KF1L Series LED floodlights are high quality explosion proof light fixtures. Designed to go into the harshest environments where explosive vapors are present . Killark LED floodlights provide a crisp white light that is great for color rendering.

General

Application

LED KF1L Series Explosion-proof Floods are designed for installations where moisture, dirt, dust, corrosion and vibration may be present, or NEMA 3 and 4X areas where wind, water, snow or high ambients can be expected. They can be used in locations made hazardous by the presence of flammable vapors or gases or combustible dusts as defined by the NEC.

Catalog Number

KF1L15030

Finish Type

Powder Epoxy Paint

Light Source

  • LED
  • LED

Lumen Range

10,001-15,000 lm

Lumens

13280

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Trunnion
  • Trunnion

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Optic Type

Glass Lens

Product Family

Lighting

Series

KF1L Series

UPC

783936132983

Dimensions

Weight

46 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

88.5

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2

IP Rating

IP66

Operational

Lumen Range

10,001-15,000 lm

Lumens

13280

Operating Temperature Celcius Max

55

Operating Temperature Celcius Min

-40 °C

Operating Temperature Range Celcius

-40°C to 55°C

Logistics

Carton Quantity

5