KIL_L_DVL_pendant
KIL_L_DVL_pendant

DVL1630A1G - DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard

Brand:

Killark

Catalog ID:

DVL1630A1G

DV LED 16W Fluorescent 120-277VAC 1/2" Pendant Guard

  • Compact in Size with Traditional Industrial Appearance and Suitability
  • DVL LED Housings can be retrofitted to existing DV Series splice boxes to upgrade from incandescent housing 100 Series components
  • World Voltage 120 - 277VAC 50/60Hz
  • Instant On – Including after power interruption
  • Solder-LESS LED Board Connections – Vibration Resistant
  • LM80-08 Measurement of lumen maintenance for LED light sources
  • LM79-08 Certified “Absolute” Photometry, including Chromaticity Color for Solid State Lighting
  • L70 Values - Industry Nomenclature for Hours of use to 70% of Initial Lumens (TM-21+ Cal.)

The DVL Series fixture is a LED Utility Light used for small areas where additional light may be required. The housing is a copper free corrosion resistant aluminum with a powder coat epoxy paint. The design of the DVL series is dust ignition proof design to prevent ignition for explosive dusts.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Finish Type
Powder Epoxy Paint
Light Source
LED
Lumen Range
0-2,000 lm
Lumens
1355
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant
Optic Type
Glass Globe - Clear
Series
DVL
UPC
783936084121

Dimensions

Hub Size
1/2"

Electrical Ratings

Frequency Rating
50/60 Hz
Lumens Per Watt
84.7
Voltage Rating
120-277 VAC
Wattage
16 W

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class II, Division 2, Groups E, F, G
  • Class III, Divisions 1 & 2

Resources and downloads

Customer Notices

pdp.resources.Photometry