Image of ERA15 ERA15 - E Series - White Aluminum Angle Dome Reflector - For Use With EMI15/EMI20/EBF/EQF Series

ERA15 - E Series - White Aluminum Angle Dome Reflector - For Use With EMI15/EMI20/EBF/EQF Series

Brand: Killark

Catalog ID: ERA15

E Series - White Aluminum Angle Dome Reflector - For Use With EMI15/EMI20/EBF/EQF Series

Reflectors are aluminum with white finish.

General

Application

For use with E Series lighting.

Catalog Number

ERA15

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Type

Reflector

UPC

783936143354

Dimensions

Dimensions

12 in x 12.25 in x 6.25 in

Gross Weight with Packaging

1.8

Height

6.25 in

Length

12 in

Width

12.25 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer