ERSD15 - EM/EB/EQ Series - Aluminum Standard Dome Reflector For Use with EMI15/EMI20/EBF/EQF Series
Image of ERSD15 ERSD15 - EM/EB/EQ Series - Aluminum Standard Dome Reflector For Use with EMI15/EMI20/EBF/EQF Series

ERSD15 - EM/EB/EQ Series - Aluminum Standard Dome Reflector For Use with EMI15/EMI20/EBF/EQF Series

Brand: Killark

Catalog ID: ERSD15

EM/EB/EQ Series - Aluminum Standard Dome Reflector For Use with EMI15/EMI20/EBF/EQF Series

Reflectors are aluminum with white finish.

General

Application

For use with E Series lighting.

Catalog Number

ERSD15

Color

White

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Type

Reflector

UPC

783936143347

Dimensions

Dimensions

14 in x 14 in x 7 in

Gross Weight with Packaging

1.25

Height

7 in

Length

14 in

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Contact Manufacturer

Logistics

Carton Quantity

5