Image of VFC-100 VFC-100 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum
Image of VFC-100 VFC-100 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum

VFC-100 - V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum

Brand: Killark

Catalog ID: VFC-100

V Series - V Fixture Body - Enclosed And Gasketed Fixture Body - 150W Maximum

Product details

General

Application

  • For use with V Series lighting.

Catalog Number

VFC-100

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Light Source

Incandescent

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Number of Lamps

0

Series

V Series

Type

Aluminum Fixture Body

UPC

783936730011

Dimensions

Dimensions

1 in x 3 in x 3 in

Gross Weight with Packaging

0.5

Height

3 in

Length

1 in

Width

3 in

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120-277 VAC

Wattage

150 W

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Carton Quantity

10