Brand: Killark
Catalog ID: L1L1430C
The L1L Series Linear LED are high quality explosion-proof light fixtures. Designed to go into the harshest environments where explosive vapors are present. Killark linear LED provide a crisp white light that is great for color rendering.
Catalog Number
L1L1430C
Color Temperature
5000 K
EU RoHS Indicator
Contact Manufacturer
Finish Type
Light Source
LED
Lumen Range
10,001-15,000 lm
Lumens
12720
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Pendant or Surface
Optic Type
Glass Lens
Series
L1L
Type
Linear Light Fixture
UPC
783936174679
Hub Size
3/4"
Lumens Per Watt
138.6
Voltage Rating
120-277 VAC
Wattage
91.8 W
Buy America(n) Qualified
Contact Manufacturer
EU RoHS Indicator
Contact Manufacturer
Hazardous Rating(s)
IP Rating
IP66
Color Temperature
5000 K
Lumen Range
10,001-15,000 lm
Lumens
12720