KIL_L_KWP_right
* Representative image
KIL_L_KWP_right

KWPL434 - 4,000 Lumen Range 120-250 Volt DC LED Wallpack Fixture

Brand:

Killark

Catalog ID:

KWPL434

4,000 Lumen Range 120-250 Volt DC LED Wallpack Fixture

  • Aluminum with Bronze finish 1/2” hub on either side for conduit entry.
  • Suitability for 55°C ambient, 90°C supply wire required.
  • Lens thermal shock and impact resistant prismatic borosilicate glass.
  • Two Hubbell Guard® Corrosion resistant hex head fasteners provide water-tight seal for door gasket.
  • Optional factory installed photocells & fusing available.

KWPL Wall Luminaires are ideally suited for applications requiring a pleasing aesthetic appearance or hazardous location suitability in a compact energy saving fixture. Units are of copper-free aluminum construction for cool operation with a bronze electrostatically applied powder-coat finish. Suitable for locations such as perimeter security lighting, parking areas, factories and parking garages.

Product details

General

EU RoHS Indicator
Contact Manufacturer
Light Source
LED
Lumen Range
2,001-5,000 lm
Lumens
4436
Series
KWPL
UPC
783936139876

Dimensions

Hub Size
1/2"
Weight
14 lb

Electrical Ratings

Voltage Rating
120-250 VDC

Certifications And Compliance

Hazardous Rating(s)
  • Class I, Division 2, Groups A, B, C, D
  • Class I, Zone 2, Groups IIC, IIB, IIA
Nema Rating
4X

Resources and downloads