ESXA120AX2 - 120V AC Amber Strobe, 3/4" Ceiling Mount
Image of ESXA120AX2 ESXA120AX2 - 120V AC Amber Strobe, 3/4" Ceiling Mount
Image of ESXA120AX2 ESXA120AX2 - 120V AC Amber Strobe, 3/4" Ceiling Mount

ESXA120AX2 - 120V AC Amber Strobe, 3/4" Ceiling Mount

Brand: Killark

Catalog ID: ESXA120AX2

120V AC Amber Strobe, 3/4" Ceiling Mount

  • Electronic component temperature range –40?C to +55?C
  • NEC temperature code, T6 (<85°C)
  • Flash rate–85 flashes per minute
  • Xenon type lamp
  • Voltage and amperage: 12-74 VDC: Draws 1.25A avg. @ 12 VDC tapering to 0.2A avg. @ 74 VDC, .75A avg. @ 24 VDC
  • 120 VAC (50/60 HZ): Draws 0.30A avg.
  • 240 VAC (50/60 HZ): Draws 0.17A avg.
  • Power supply output: 13 watts standard 11 watts for 12-74 VDC

The ESX Series Explosion Proof Xenon Strobe is designed for warning and signaling applications. This fixture is made with a cast copper-free aluminum housing and are powder epoxy powder coat painted for extra corrosion resistance, making them suitable for harsh and hazardous environments.

General

Catalog Number

ESXA120AX2

EU RoHS Indicator

Finish Type

Powder Epoxy Paint

Lamp Type

Flashing

Light Source

  • Xenon
  • Xenon

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Mounting Type

  • Ceiling
  • Ceiling

Optic Type

Glass Globe - Amber

Product Family

Lighting

Series

ESX Series

UPC

783936028545

Dimensions

Hub Size

3/4"

Electrical Ratings

Frequency Rating

50/60 Hz

Voltage Rating

120 VAC

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

EU RoHS Indicator

Hazardous Rating(s)

  • Class I, Divisions 1 & 2, Groups C, D
  • Class I, Zones 1 & 2, Groups IIB, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2