KIL_L_NEBS_C2D1
* Representative image
KIL_L_NEBS_C2D1

NEBS12I-FP-06L - NEBS Series 12 Watt Capacity Food Processing Rated Emergency Light Unit With 6 Watt Heads & Spectron Self Diagnostics

Brand:

Killark

Catalog ID:

NEBS12I-FP-06L

NEBS Series 12 Watt Capacity Food Processing Rated Emergency Light Unit With 6 Watt Heads & Spectron Self Diagnostics

  • Provides the same level of lumen output with no light degradation for the full 90 minutes of battery discharge.
  • Flame-rated, UV stable thermoplastic housing which is fully gasketed and corrosion resistant with a gray finish.
  • LED based lamp-heads are made of high strength die-cast aluminum with a polycarbonate lens.
  • Includes microcontroller based 3-stage charger and Lithium Iron Phosphate(LiFePO4) battery.
  • Includes a universal mounting plate which facilitates mounting to a truss or I-beam, pole, column, or wall.
  • Provides bright and uniform illumination and is specifically designed for higher mounting heights above 9’.
  • Self-diagnostics monitors LED status, LED driver circuit, battery capacity and charger function and displays any fault detection by means of a flashing code.
  • Self-Test feature automatically runs a 1 minute test once a month and an alternating 30-60 minute test once every 6 months. Multi-color LED indicatorprovides visible fault detection and charging status.
  • User initiated 1, or 90-minute system test feature.
  • 15 minute re-transfer delay.
  • Automatic unit transfer in brown-out conditions (below 80% of nominal AC input voltage).

The NEBS Series is a highly versatile superior lumen output, industrial application emergency lighting unit, designed to provide a minimum of 90 minutes illumination when primary power is lost.

Product details

General

EU RoHS Indicator

Contact Manufacturer

Light Source

LED

Lumen Range

0-2,000 lm

Series

NEBS

UPC

783936143668

Dimensions

Weight

7.7 lb

Electrical Ratings

Frequency Rating

50/60 Hz

Lumens Per Watt

85.6

Voltage Rating

120-277 VAC

Wattage

12 W

Certifications And Compliance

IP Rating

IP66

Nema Rating

4, 4X