MY LISTS
KILLARK

TET “Top Entry T” Conduit Bodies

Innovative conduit fitting for gantry walkways

 

 

Killarks patented TET conduit bodies offers a safer and long lasting way to installing your electrical system

 

 

Product Catalog

Download the TET Specification
sheet today!
DOWNLOAD

 

 

The Products

Go to the TET Series product page for
details and features!
READ ON

 

 

Special Features

Learn more about the features
of the TET Series
READ ON

 

 

 

  • AREA CLASSIFICATION

    cULus certified
    Suitable for us in Class I, Div. 2
    applications when installed in
    accordance to the NEC 501.
    Type 4X
  • MATERIAL

    316 Stainless Steel
    Aluminum
    Neoprene Gasket
  • APPLICATIONS

    Ethanol Plants
    Chemical Facilities
    Waste Water Facilities
    Oil and Gas Refineries
    Mining
    Food & Beverage
    Marine

 

 

"Killark continues to find innovative ways to help make the installation of electrical systems safer and long lasting…starting from the conduit system."

Michael Schinner, Fittings Product Manager – Killark

mcschinner@hubbell.com

 

 

Augmented Reality

See the New TET “Top Entry T” Conduit Bodies in Augmented Reality

Installation & Features

Patented Design

New TET design allows for an ergonomically upturned access point for ease of wire pull. The patent design guarantees “never blocked” access for future expansion projects for the life of the conduit system.

Glands or Conduits

Run conduit or cable in the side entry hubs using Killark’s MC series connectors.

Brackets

Two style mounting brackets available to accommodate tubular or angled slats. Hardware and U-Bolts included!

Various Hub Sizes

The 1-1/2” top entry allows for pull-through for unrelated products like lighting, video, and siren systems.

Specify Other Products

The TET fitting allows for other specified product to be used as an assembly, like the VM4L series.

 

Specify Other Products

The TET fitting allows for other specified product to be used as an assembly, like the VM4L series

Killark

Various Hub Sizes

The 1-1/2” top entry allows for pull-through for unrelated products like lighting, video, and siren systems

Killark

Brackets​

Two style mounting brackets available to accommodate tubular or angled slats. Hardware and U-Bolts included!

Killark

Glands or Conduit​

Run conduit or cable in the side entry hubs using Killark’s MC series connectors.

Killark

Patented Design ​

New TET design allows for an ergonomically upturned access point for ease of wire pull. The patent design guarantees “never blocked” access for future expansion projects for the life of the conduit system

Killark