text.skipToContent text.skipToNavigation

VSIH Series

IEC-Style Non-Metallic Hazardous Rated Connectors

The VSIH Series of IEC-Style hazardous rated non-metallic plugs and sockets offer exceptional quality and reliability, for all of your connectivity needs.

 

 

Product Catalog

Download the VSIH Specification
sheet today!
DOWNLOAD

 

 

The Products

Go to the VSIH Series product page for
details and features!
READ ON

 

 

Special Features

Learn more about the features
of the VSIH Series
READ ON

 

 

 

 

AREA CLASSIFICATION

Ex db eb IIC T6…T3 Gb
Ex tb IIIC T80°C Db IP66

MATERIAL

GRP Housings
Stainless Steel Hardware
Nickel Plated Brass Pins/Sleeves

APPLICATIONS

Industrial Areas
Onshore & Offshore Drilling
Ethanol Plants
Chemical Facilities
Waste & Waste Water Facilities
Oil & Gas Refineries

 

 

"Killark’s VSIH Series of IEC-Style Plugs and Receptacles set the standard for all of your temporary and permanent power needs."

Matthew Schnieders, Connectivity Product Manager – Killark, Hawke, Vantage, RigPower

mschnieders@hubbell.com

 

 

Augmented Reality

VSIH Series Receptacle / Socket

 

VSIH Series Plug

 

 

Installation & Features

VSIH Series Receptacle / Socket

Stainless Steel External Hardware

Stainless Steel external hardware/screws allows for full corrosion protection.

Killark

GRP Non-Metallic Enclosure

IEC-Style Color Coding identification on plug and receptacle/socket prevent mating of devices with wrong voltage/amperage.

Killark

Mechanically-Interlocked

Mechanically-Interlocked Disconnect Switch handle prevents plug from being removed under load. Additionally, handle may be padlocked for safety.

Killark

IEC-Style Color Coding

IEC-Style Color Coding identification on plug and receptacle/socket prevent mating of devices with wrong voltage/amperage.

Killark

Removable Gear Tray

Removable gear tray allows for easy wiring and installation.

Killark

Flexible Splice Box

Flexible splice box allows for multiple entry options. Optional accessories include earthing studs and continuity earth plates.

Killark

 

VSIH Series Plug

IEC-Style Color Coding

IEC-Style Color Coding identification on plug and receptacle/socket prevent mating of devices with wrong voltage/amperage.

Killark

Stainless Steel External Hardware

Stainless Steel external hardware/screws allows for full corrosion protection.

Killark

Non-Metallic Plug Body

Non-metallic plug components allow for additional corrosion resistance.

Killark

IP66-Rated Cord Clamp

IP66-rated cord clamp allows for maximum weather ingress protection.

Killark

 

 

Installation & Features

Receptacle/Socket

 

  • GRP (Glass Reinforced Polyester) Housing Material for Impact/Chemical Resistance
  • IEC-Style “Color-Coded” Identification on Receptacle Lid
  • Interlocked Disconnect Switch Handle (able to be Padlocked for Safety)
  • Removable Gear Tray for Easy Installation
  • Stainless Steel External Hardware (Screws)

Plug

 

  • GRP (Glass Reinforced Polyester) Housing Material for Impact/Chemical Resistance
  • IEC-Style “Color-Coded” Identification on Locking Ring
  • Stainless Steel External Hardware (Screws)
  • Nickel-Plated Brass Electrical Connections
  • IP66-Rated Cord Clamp