The new Weather Tight Retrofit is perfect for hard to access standard location areas where LED Lighting is needed. Also available for Hazardous Locations

 

The new Weather Tight Retrofit is perfect for hard to access standard location areas where LED lighting is needed. Also available for Hazardous Locations


Weather Tight Retrofit

Quickly retrofit a Killark, Crouse, Thomas & Betts, or Appleton incandescent jelly jar to bright energy efficient LED


Easily connects to existing splicebox using the medium base socket and globe threads.

 

 

Product Catalog

Download the Weather Tight Retrofit
Specification sheet today!

DOWNLOAD

 

 

Weather Tight Retrofit

The Product

Go to the Weather Tight Retrofit product page for product details and features

LEARN MORE

 

 

dollar-icon

Cost Saving Benefits

Learn more about the benefits of the
Weather Tight Retrofit.

READ ON

 

 

  • AREA CLASSIFICATION

    Suitable for wet locations
    Enclosure Type 3, 4

  • MATERIAL

      Durable, copper-free aluminum body with impact resistant polycarbonate lens

  • APPLICATIONS

    Agriculture and Food Processing
    Commercial
    Industrial
    Manufacturing
    Marine

 

“ The Weather Tight Retrofit allows you to upgrade your standard location utility lighting to a bright, energy efficient LED in less than 60 seconds ”

Sean Rogers, Lighting Product Manager – Killark

srogers@hubbell.com

 

 

Installation & Features

The Weather Tight Retrofit easily upgrades competitors or Killark’s own fixtures in just three easy steps, all while maintaining existing standard location certifications.
  • Step One : Remove

    Unthread and recycle the guard, globe, and bulb of the old fixture.
     
  • Step Two : Connect

    Thread the base into the socket, snap together the quick disconnect to electrically attach the WTR.
     
  • Step Three : Enjoy

    Thread the WTR into the globe threads and enjoy the energy efficient LED!

 

 

Benefits

    Universal Retrofit

    Adaptable with Appleton V-51

    Cooper Crouse-Hinds V Series

    Thomas & Betts Red-Dot V

    Killark V Series

Universal Retrofit

    Saves Time

    Upgrade your existing incandescent vapor tight lighting fixtures to LED in under 60 seconds.

Saves Money

Energy efficient LED uses 90% less power than conventional lighting fixtures.

Saves Money

    Easy Install

    No tools required for installation. If you can thread in a lightbulb you can install this retrofit!

Also Available in Hazardous Locations

Learn More