MY LISTS
KILLARK

Acceptor® Quick Wire

Plugs, Receptacles, Connectors

Product Catalog

Download the Acceptor® Quick Wire
Specification Sheet today!

DOWNLOAD

Solutions

Go to the Acceptor® Quick Wire product page for product details and features.

More Info
Acceptor-Terminal_Angled

Special Features

Learn more about the applications of the Acceptor® Quick Wire product family

READ ON

  • AREA CLASSIFICATION

    UGR/UGRC/UGRP/UGRGF/UGFI
    (Hardwired)

    Class I, Divisions 1 & 2, Groups B*, C, D
    Class II, Divisions 1 & 2, Groups F, G
    Class III, Divisions 1&2
    UGRS / UGFI (Portable Unit)
    Class I, Division 2, Groups B, C, D
    Class II, Divisions 1 & 2, Groups F, G
    Class III, Divisions 1&2

*See cutsheets for specific configuration ratings

  • WEATHER PROTECTION

    UGR/UGFI/UGRGF
    NEMA 3 (Raintight)
    UGRC / UGRP / UGRS
    NEMA 4X (Hosedown)

APPLICATIONS

Industrial
Gas Stations
Ethanol Plants
Chemical Facilities
Waste & Waste Water Facilities
Oil & Gas Refineries

 

 

 

“Acceptor® Quick Wire Plugs, Receptacles, and Connectors provide faster and safer installations for all of your temporary and permanent power needs.

Matthew Schnieders, Connectivity Product Manager – Killark, Hawke, Vantage, RigPower

mschnieders@hubbell.com

 

 

Installation & Features

 

Acceptor™ Quick Wire Terminals

The exclusive Quick Wire terminals on both the plug and receptacle allow for much faster and safer installations over legacy products. Integrated wire “strip gauges” and “loop-in / loop-out” terminals (receptacle) are also standard features.
Acceptor™ Quick Wire Terminals
Streamlined Design

Streamlined Design

With a streamlined design, the Quick Wire Plug has less component parts that have to be assembled, leading to an easier assembly/installation.

Hands-Free Operation

Exclusive “Breech-Lock” lid (UGRC/UGRP/UGRS) has a notch for the lid that, when a screwdriver is inserted, keeps the lid open for easy plug insertion.
Hands-Free Operation

 

Product Lines

 

UGP Series Plugs

The UGP Plug’s one-piece grip/insulator allows for easier and quicker installation.
Read More

UGRC / UGRP / UGRS Series Receptacles

These series incorporate additional design features which allow for NEMA 4X ratings
Read More
UGFI-UGRGF-Series-Receptacles

UGR Series Receptacles

The UGR Receptacle’s Quick Wire terminals allow for fast installation, along with “loop-in / loop-out” functionality.
Read More
UGR-Series Receptacles

UGFI / UGRGF Series Receptacles

These series incorporate GFCI circuitry to provide the utmost in safety.
Read More