Rediscover the B7NFD Series of Non-Fused Disconnect Switches

The B7NFD series of disconnects is offered for UL98 & UL508 applications. Horsepower rated switches for motor disconnects along with general purpose circuit protection.

download-icon

Product Catalog

Download the B7NFD
Datasheets today!

DOWNLOAD
B7NFD2

The Products

Checkout our B7NFD product
for more details

LEARN MORE
Special Features

Special Features

Learn more about the time
saving installation features

READ ON

  • AREA CLASSIFICATION

    Class I, Div. 1 & 2, Groups B, C, D
    Class I, Zones 1 & 2, Groups IIB +H2, IIA
    Class II, Div. 1 & 2, Groups E, F, G
    Class IIITYPE 3, 4, 4X, 7 & 9
    IP66
    Suitable for indoor or outdoor locations
    in harsh conditions

    CSA-C-US

  • AMPERAGE RATINGS

    The B7NFD is offered in 16, 25, 30, 32, 60, 63, 80, and 100 amp options.

  • APPLICATIONS

    Ammunition Facilities
    Coal Handling & Storage
    Grain Storage & Processing
    Heat Tracing
    Land/Sea Oil & Gas Rigs
    OEM’s Servicing Oil & Gas
    Petrochemical Plants
    Petroleum Refineries
    Pipelines
    Pulp & Paper Facilities
    Waste Water Facilities

 

"We took a great product and made it better for both NEC & IEC use."

Frank Ivester, Power Distribution Product Manager – Killark

fivester@hubbell.com

 

 

Special Features

Compact design utilizing basic construction providing flexibility, safety and high performance in an extremely compact size.

B7NFD


Removable ductile mounting lugs adjust to irregular mounting surfaces.

Removable ductile mounting lugs adjust to irregular mounting surfaces.


Rotary handle operating mechanism with lockout provision as a standard feature.

Rotary handle operating mechanism with lockout provision as a standard feature.