KIL_F_270CG_Side
* Representative image
KIL_F_270CG_Side

170C - 1/2" Cast Iron Form 7 Conduit Cover

Brand:

Killark

Catalog ID:

170C

1/2" Cast Iron Form 7 Conduit Cover

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 316 stainless steel screws.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

170C

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Duraloy 7

Type

Conduit Body Cover

UPC

783936010335

Dimensions

Diameter - Outside

4.34 in

Dimensions

4 in x 2 in x 0.312 in

Gross Weight with Packaging

0.35

Height

0.312 in

Hub Size

1/2"

Length

4 in

Width

2 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20