KIL_F_270CG_Side
KIL_F_270CG_Side
KIL_F_270CG_Bottom_Angled

170CG - 1/2" Cast Iron Form 7 Conduit Cover With Gasket

Brand:

Killark

Catalog ID:

170CG

1/2" Cast Iron Form 7 Conduit Cover With Gasket

Product details

General

Catalog Number

170CG

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Duraloy 7

Type

Conduit Body Cover

UPC

783936171890

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20