KIL_F_270G_Side
* Representative image
KIL_F_270G_Side
KIL_F_270G_Bottom_Angled

170G - 1/2" Stamp Steel Form 7 Conduit Cover w/ gasket

$17.48 USD

Brand:

Killark

Catalog ID:

170G

1/2" Stamp Steel Form 7 Conduit Cover w/ gasket,

Galvanized steel. 316 stainless steel screws. Natural finish.

Product details

General

Application

For use with Duraloy 7 Series fittings.

Catalog Number

170G

Color

Silver

Cover Type

Stamped

EU RoHS Indicator

Contact Manufacturer

Finish Type

Natural

Material

Steel

Series

Duraloy 7

Type

Conduit Body Cover With Gasket

UPC

783936079028

Dimensions

Diameter - Outside

6.03 in

Dimensions

2.312 in x 0.625 in x 0.312 in

Gross Weight with Packaging

0.15

Height

0.312 in

Hub Size

1/2"

Length

2.312 in

Weight

0.15 lb

Width

0.625 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20