KIL_F_680F_Angled
* Representative image
KIL_F_680F_Angled

180F - 1/2" Cast Iron Form 8 Conduit Cover

Brand:

Killark

Catalog ID:

180F

1/2" Cast Iron Form 8 Conduit Cover

Duraloy class 30 gray iron alloy. Tri-coat finish of electrozinc, chromate sealant, and electrostatically applied powder coating. 300 Series stainless steel screws.

Product details

General

Application

For use with Duraloy 8 Series fittings.

Catalog Number

180F

Color

Gray

Cover Type

Cast

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Iron

Series

Duraloy 8

Type

Conduit Body Cover

UPC

783936481593

Dimensions

Dimensions

3.781 in x 0.531 in x 0.375 in

Gross Weight with Packaging

0.33

Height

0.375 in

Hub Size

1/2"

Length

3.781 in

Width

0.531 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

20

Resources and downloads