KIL_F_1FR
* Representative image
KIL_F_1FR

1FR - FS/FD Series Fittings, Device Box Covers, Single Gang without Coating, 1-13/32" Opening Round Receptacle

Brand:

Killark

Catalog ID:

1FR

FS/FD Series Fittings- Device Box Covers- Single Gang without Coating- 1-13/32" Opening Round Receptacle

Stamped metallic covers without electrostatically applied powder coating. Gaskets to be ordered separately.

Product details

General

Application

For standard and hostile locations.

Catalog Number

1FR

Color

Gray

Cover Type

Round Receptacle

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Material

Aluminum, Copper Free (less than 4/10 of 1%)

Series

F

Type

Device Box Cover

UPC

783936175003

Dimensions

Dimensions

5 in x 10 in x 0.1 in

Gross Weight with Packaging

0.12

Height

0.1 in

Length

5 in

Width

10 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Logistics

Carton Quantity

10

Resources and downloads