KIL_F_2FDC-2_Angled
* Representative image
KIL_F_2FDC-2_Angled

2FDC-1MSU6 - 1/2" Iron, 2FDC Type Two Gang Deep Device Box, without Lugs

Brand:

Killark

Catalog ID:

2FDC-1MSU6

1/2"Iron, 2FDC Type Two Gang Deep Device Box- without Lugs

F series device boxes accommodate wiring devices and provides opening to splice, tap or pull conductors. It provides access to conductors for maintenance and future system changes. Suitable for use in wet locations when used with gasket covers. All devices are offered in our copper-free aluminum with electro-statically applied powder coating. Some devices are configured for our tri-coat protected iron.

Product details

General

Catalog Number

2FDC-1MSU6

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

Feed-Thru

Material

Iron

Series

F

Type

Device Box

UPC

783936083902

Dimensions

Hub Size

1/2"

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Resources and downloads

Customer Notices

Specifications