KIL_F_2FS_Series_Angled
* Representative image
KIL_F_2FS_Series_Angled

2FS-1M - 1/2" Iron, 2FS Type Two Gang Shallow Device Box

Brand:

Killark

Catalog ID:

2FS-1M

1/2"Iron, 2FS Type Two Gang Shallow Device Box

Tapered threads (NPT with integral bushings). Internal grounding screw. Two gang style. Suitable for use in wet locations when used with gasket covers. Cast iron is suitable for concrete use. For use with FS-style covers (see pages F40-F42).

Product details

General

Application

Accommodates wiring devices and provides opening to splice, tap, or pull conductors. Provide access to conductors for maintenance and future system changes.

Catalog Number

2FS-1M

Color

Gray

EU RoHS Indicator

Contact Manufacturer

Finish Type

Powder Epoxy Paint

Hub Pattern

Dead-End

Material

Iron

Number Of Outlets

2

Series

F

Type

Device Box

UPC

783936048741

Dimensions

Dimensions

8.75 in x 5.25 in x 2.875 in

Gross Weight with Packaging

2.85

Height

2.875 in

Hub Size

1/2"

Length

8.75 in

Width

5.25 in

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

CSA File Number

LR11852

Nema Rating

7 (C, D)

UL File Number

E3397

Resources and downloads