Brand: Killark
Catalog ID: 2GCBB-20Q1
Killark GCBB Series of Hazardous Location Circuit Breaker Load Centers provide overcurrent and short circuit protection of service entrance, feeder or branch circuits, lighting, heating, appliance and motor circuits. Rated for indoor and outdoor applications, the copper-free aluminum construction is ideal for harsh and hazardous environments. Circuit breaker configurations are available with various Eaton (Cutler Hammer) Type QC Quicklag breakers.
Application
Catalog Number
2GCBB-20Q1
Enclosure Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Aluminum, Copper Free (less than 4/10 of 1%)
Mounting Type
Wall
Number Of Poles
4
Operating Temperature Celcius Max
40 Degree
Series
GCBB
Type
Circuit Breaker Enclosure
UPC
783936205175
Depth
6.625
Diameter - Inside
4.88 in
Dimensions
11.5 in x 8.125 in x 6.875 in
Gross Weight with Packaging
12.4
Height
6.875 in
Length
11.5 in
Weight
12 lb
Width
8.125 in
Frequency Rating
60 Hz
Buy America(n) Qualified
Contact Manufacturer
Hazardous Rating(s)
Nema Rating
3R, 7(B, C, D), 9(E, F, G)
UL File Number
E83969