KIL_E_2HKB-B-2GLD_Isometric
* Representative image
KIL_E_2HKB-B-2GLD_Isometric

HK Instrument Enclosure, 3-1/2" Internal Diameter Round Body Double Port, 2" Dome Lens and Flat Cover, Class I, II, III, BCDEFG, UL/CSA/FM Type 4,

Brand:

Killark

Catalog ID:

2HKB-B-2GLD

HK Series, 3-1/2" Internal Diameter Round Body Double Port, 2" Dome Lens and Flat Cover, Class I, II, III, BCDEFG, UL/CSA/FM, Cast Aluminum, Type 4, Instrument Enclosure

Enclosures are explosion proof, dust/ignition proof, weather proof, and tamper resistant. HK Series boxes covers are cast from a copper-free aluminum alloy. Neoprene O-rings are provided with HK boxes to assure water resistance in NEMA 4/IP66 conditions.

Product details

General

Application
Instrumentation housed in HK Series enclosures typically used to measure, detect, monitor, transmit, and control industrial processes and systems. HK Series enclosures are suitable for a broad range of applications, meeting both domestic and international
Color
Gray
Cover Type
Threaded
EU RoHS Indicator
Contact Manufacturer
Material
Copper-free aluminum
Series
HK
Type
Enclosure, Blank Cover, & Dome Lens Cover
UPC
783936295503

Dimensions

Gross Weight with Packaging
5.7

Certifications And Compliance

CSA File Number
LR11716
Hazardous Rating(s)
  • Class I, Divisions 1 & 2, Groups A(suffix GA) B, C, D
  • Class I, Zones 1 & 2, Groups IIB+H2, IIA
  • Class II, Divisions 1 & 2, Groups E, F, G
  • Class III, Divisions 1 & 2
UL File Number
E83696

Logistics

Carton Quantity
5